1.6.5 Simulating the Design
(Ask a Question)The pattern generator module generates an incremental counter pattern used to drive the transceiver in PMA mode. If data mismatch occurs, the pattern checker checks the received counter data and generates error flags.
For simulation, perform the following the steps:
- Open Libero SoC design built through the TCL scripts.
- To run the simulation, navigate to
Stimulus Hierarchy, right-click the
top.vfile, and select Set as active stimulus. - In the Design
Flow tab, double-click Simulate under
Verify Pre-Synthesized Design to simulate the design, as
shown in the following figure.
Figure 1-13. Simulation in Design Flow