1.5.3 Port Description

The following table lists the important ports for the design.

Table 1-3. Port List for the PMA Design
PortDirectionDescription
LANE0_RXD_PInputTransceiver receiver differential input
LANE0_RXD_NInputTransceiver receiver differential input
LANE0_PCS_ARST_NInputAsynchronous active-low reset for the PCS lane
LANE0_PMA_ARST_NInputAsynchronous active-low reset for the PMA lane
LANE0_TXD_POutputTransceiver transmitter differential output
LANE0_TXD_NOutputTransceiver transmitter differential output
LANE0_RX_CLK_ROutputRegional receive clock to fabric
LANE0_TX_CLK_ROutputRegional transmit clock to fabric
LANE0_TX_CLK_STABLEOutputTransmits transceiver/PCS lane ready flag
LANE0_RX_READYOutputReceives transceiver/PCS lane ready flag
LANE0_RX_VALOutputReceives data valid flag associated with a lane
LANE0_RX_IDLEOutputReceives electrical-idle detection flag