1.5.2 PRBS Generator and Checker

The generator implements the PRBS polynomial and generates a continuous sequence of PRBS7 patterns of 40 bits each. The PRBS checker uses input PRBS data from the receiver side of the transceiver to generate PRBS data locally, the two are then compared for data integrity. An error flag is raised if data mismatch occurs.