1.5.4 Simulating the Design
(Ask a Question)The pattern generator module generates a PRBS pattern used to drive the transceiver in PMA mode, and the pattern checker checks the received PRBS data and generates error flags if data mismatch occurs.
For simulation, perform the following the steps:
- Open Libero SoC design built through the TCL scripts.
- To run the simulation, navigate to
Stimulus Hierarchy, right-click the
top.vfile, and select Set as active stimulus. - In the Design
Flow tab, double-click Simulate under
Verify Pre-Synthesized Design to simulate the design, as
shown in the following figure.
Figure 1-8. Simulating the PMA Design