5.1.1.1 PolarFire CoreSmartBERT IP Configurator

The PolarFire CoreSmartBERT IP block includes the transceiver along with the in-built PRBS data pattern generators and checkers. The PolarFire Transceiver Interface is set to 5 Gbps, and PMA settings are selected.