6.3 Configuration and Firmware Programming
Configuration and Firmware Programming modes are entered according to the system configuration I/O pins. The following table provides the system configuration settings. The P2_0 and P2_4 pins have internal pull-up.
| P2_0 | P2_4 | EAN | Operating mode |
|---|---|---|---|
| High | High |
Low |
Flash Application mode |
| High | High | High | ROM Application mode |
| Low | High |
Low |
Flash Test mode (EEPROM programming) |
| Low | High | High | ROM Test mode (Flash programming) |
| Low | Low | High |
Boot mode (Flash programming) |