6.1 Power Supply
The following figure illustrates the connection from the BAT_IN pin to various other voltage supply pins of the IS2062/64 SoC.
The IS2062/64 SoC is powered through the BAT_IN input pin. The external 5V power adapter can be connected to ADAP_IN in order to charge the battery.