3.5 Clock Circuitry
The PIC32CM SG00/GC00 generates its necessary clocks based on a slow clock (SLCK) oscillator running at 32.768 kHz. By default, in the PIC32CM SG00/GC00 Curiosity Pro board a low-power 32.768 kHz crystal oscillator, Y303, is assembled. For additional information about this crystal, refer to the “VMK3-9005-32K7680000 Data Sheet” (DS20006440) available at product webpage.
The PIC32CM SG00/GC00 provides a 32.768 kHz ultra-low power internal RC oscillator that can be used instead of the previous external crystal.
For evaluation purpose, the board also supports the use of a quartz crystal of 12 MHz (Y300) instead of using SLCK. For additional information about this crystal, refer to the “VXM8-9014-12M0000000 Data Sheet” available at product webpage.
In addition to both crystal options for those frequencies, also available the Y302 and Y303 footprints to solder the following oscillators, featuring part numbers DSC6011JI3B-032K768 and DSC1001DI5-012.0000. For additional information about these oscillators, refer to the “DSC6011JI3B-032K768 Data Sheet” (DS20006133) and “DSC1001DI5-012.0000 Data Sheet” (DS20005529) available for download at product webpage.