The development board can be programmed through a SWD protocol with an external tool.
This tool is connected to the board through a 10-pin connector as shown in the following
figure.Figure 3-25. SWD Connector
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.