3.11 Security IC
The PIC32CM SG00/GC00 Curiosity Pro development board provides TA101, a secure authentication IC for automotive and industrial security applications. Several package configuration options are available, but the selected one in the board is a SOIC-8 pinout with I2C interface.
The secure authentication IC is not populated in the board. For additional information about the authentication IC, refer to the “TA101 Data Sheet” (DS40002529) available at product webpage.
| Pin Number | Pin Name | Description | GPIO |
|---|---|---|---|
| 1 | GPIO_1 | GPIO_1 | PC04 |
| 2 | GPIO_2 | GPIO_2 | PC05 |
| 3 | GPIO_3 | GPIO_3 | PC06 |
| 4 | VSS | Ground | GND |
| 5 | SDA | I2C Data | PD01 |
| 6 | SCL | I2C Clock | PD00 |
| 7 | /RESET | Reset Input, active low | nTARGET_RESET |
| 8 | VCC | 2.7V-5.5V Power Supply | VCC_P3V3 |