3.6 Extension Headers
The PIC32CM SG00/GC00 Curiosity Pro development board has two Extension headers, J400 and J401, which are Xplained Pro compatible interfaces that enable the use of existing expansion boards. Each interface consists of a dual-row, 20-pin, 100 mil pitch, right angle male header, while Xplained Pro extensions have their female counterparts. The Extension headers can be used to connect a variety of Xplained Pro extension boards or to access the pins of the target MCU directly, and some of these pins are shared between both Extension headers and even Arduino UNO R3 headers and mikroBUS socket.
| Pin Number | Pin Name | Description | GPIO |
|---|---|---|---|
| 1 | ID | Communication line to the ID chip on an extension board | - |
| 2 | GND | Ground | GND |
| 3 | ADC(+) | Analog-to-Digital converter, alternatively positive part of differential ADC | PA03 |
| 4 | ADC(-) | Analog-to-Digital converter, alternatively negative part of differential ADC | PA04 |
| 5 | GPIO1 | General purpose I/O | PC00 |
| 6 | GPIO2 | General purpose I/O | PC01 |
| 7 | PWM(+) | Pulse-Width Modulation, alternatively positive part of differential PWM | PA01 |
| 8 | PWM(-) | Pulse-Width Modulation, alternatively negative part of differential PWM | PA02 |
| 9 | IRQ/GPIO | Interrupt request line and/or general purpose I/O | PA00 |
| 10 | SS/GPIO | Client select for SPI and/or general purpose I/O | PC09 |
| 11 | TWD | Data line for I2C interface. Always implemented, bus type | PD01 |
| 12 | TWCK | Clock line for I2C interface. Always implemented, bus type | PD00 |
| 13 | RXD | Receiver line of target device UART | PB16 |
| 14 | TXD | Transmitter line of target device UART | PB15 |
| 15 | SS | Client select for SPI, should preferably be unique | PC10 |
| 16 | MOSI | Host out Client in line of Serial Peripheral Interface | PA16 |
| 17 | MISO | Host in Client out line of Serial Peripheral Interface | PA15 |
| 18 | SCK | Clock for Serial Peripheral Interface | PA17 |
| 19 | GND | Ground | GND |
| 20 | VCC | Power for extension board | VCC_P3V3 |
| Pin Number | Pin Name | Description | GPIO |
|---|---|---|---|
| 1 | ID | Communication line to the ID chip on an extension board | - |
| 2 | GND | Ground | GND |
| 3 | ADC(+) | Analog-to-Digital converter, alternatively positive part of differential ADC | PA05 |
| 4 | ADC(-) | Analog-to-Digital converter, alternatively negative part of differential ADC | PA06 |
| 5 | GPIO1 | General Purpose I/O | PA12 |
| 6 | GPIO2 | General Purpose I/O | PA13 |
| 7 | PWM(+) | Pulse-Width Modulation, alternatively positive part of differential PWM | PA01 |
| 8 | PWM(-) | Pulse-Width Modulation, alternatively negative part of differential PWM | PA02 |
| 9 | IRQ/GPIO | Interrupt request line and/or general purpose I/O | PD08 |
| 10 | SS/GPIO | Client select for SPI and/or general purpose I/O | PD09 |
| 11 | TWD | Data line for I2C interface. Always implemented, bus type | PD01 |
| 12 | TWCK | Clock line for I2C interface. Always implemented, bus type | PD00 |
| 13 | RXD | Receiver line of target device UART | PB16 |
| 14 | TXD | Transmitter line of target device UART | PB15 |
| 15 | SS | Client select for SPI, should preferably be unique | PA14 |
| 16 | MOSI | Host out Client in line of Serial Peripheral Interface | PA16 |
| 17 | MISO | Host in Client out line of Serial Peripheral Interface | PA15 |
| 18 | SCK | Clock for Serial Peripheral Interface | PA17 |
| 19 | GND | Ground | GND |
| 20 | VCC | Power for extension board | VCC_P3V3 |