3.8 mikroBUS Socket
One mikroBUS socket, J500-J501, is available on the development board. This socket can be used to expand the functionality using the MikroElectronika Click boardsTM. The mikroBUS connector consists of two 1x8 female headers with SPI, I2C, UART, RST, PWM, analog, and interrupt lines as well as 3.3V, 5V, and GND power lines. For additional information on the interface and Click boards, refer to the MikroElectronika webpage.
Note that some of these pins are shared with both Extension headers and Arduino UNO R3 headers.
| Pin Number | Pin Name | Description | GPIO |
|---|---|---|---|
| 1 | AN | Analog | PA07 |
| 2 | RST | Reset | PB17 |
| 3 | CS | SPI Chip Select | PC17 |
| 4 | SCK | SPI Clock | PC18 |
| 5 | MISO | SPI Host Input Client Output | PC16 |
| 6 | MOSI | SPI Host Output Client Input | PC19 |
| 7 | +3.3V | VCC-3.3V power | VCC_P3V3 |
| 8 | GND | Reference Ground | GND |
| 9 | GND | Reference Ground | GND |
| 10 | +5V | VCC-5V power | VCC_P5V0 |
| 11 | SDA | I2C Data | PD01 |
| 12 | SCL | I2C Clock | PD00 |
| 13 | TX | UART Transmit | PD16 |
| 14 | RX | UART Receive | PD15 |
| 15 | INT | Hardware Interrupt | PC03 |
| 16 | PWM | PWM output | PC02 |