3.16 USERLDO Header
The PIC32CM SG00/GC00 microcontroller has one general purpose output pin, PD06 (USERLDO), generating 1.2V, 1.5V, 1.8V or 2.5V (VDDLDO) from VDDIO voltage and providing up to 100 mA. This USERLDO regulator can power an external component in the development board by means of a 2-pin header, J302.