3.14 Buttons
The development board offers two user buttons, one touch button, and one reset button. The reset button allows reset the target without resetting the embedded debugger and without unplugging the power to the board.
The following figures show the function, description, and pins of each button used on the MCU.