3.4 PIC32CM SG00/GC00 Microcontroller
The PIC32CM SG00/GC00 Curiosity Pro development board is based on the PIC32CM5112SG00100 or PIC32CM5112GC00100 device, which is a 72 MHz Arm® Cortex®-M23 processor with up to 512 KB Flash/w ECC, 32 KB SRAM, a 12-bit ADC module, an enhanced Peripheral Touch Controller and External Bus Interface (which can be used in some graphics applications), two CAN-FD modules, six Serial Communication interfaces (SERCOM) and one Full-Speed USB. The package assembled in the board is a 100-pin TQFP of 0.5 mm pitch.
The PIC32CM5112SG00100 device also features Trustzone and a full-secure enclave (HSM) for providing a high level of security.
The following figures illustrate the PIO schematic and power schematic.
The following component values must be optimized to see expected performance as is specified in the Electrical Characteristics chapter of the MCU data sheet:
- FB304: Change by a ferrite bead of at least 500 mA with a maximum value of DC Resistance of 0.1Ω and an impedance ≥600Ω at 100 MHz
- C325: Change by a ceramic capacitor with a minimum value of 33 uF with ESR<0.5Ω
- C328: Change by a ceramic capacitor with a minimum value of 33 uF with ESR<0.5Ω
- C332: Change by a ceramic capacitor with a minimum value of 10 uF, X7R with ESR<0.5Ω