18. Module: CCP
|
When CCP is configured for input capture and One-Shot mode (IGSM = 1), the CCP will capture the timer value without an edge. | |||||||||||||||||
| Work around Once CCP is turned ON, and before enabling gate capture, re-arm the capture module using the Input Capture Gate Arm bit. | |||||||||||||||||
Affected Silicon Revisions
|