3. Module: PWM

PCI Active signal is not terminated immediately when PCI synchronization is enabled; termination synchronization is disabled, and the latch is operated in Set Dominant mode.

Work around

When using PCI Latched modes, do not use PCI source select synchronization (PSYNC) when TERM synchronization is disabled (TSYNCDIS = 1).

Affected Silicon Revisions
A1
A2
X
X