11. Module: PWM

In Complementary Output mode, when PSYNC is enabled in PCI Edge Detect mode, the PCI override can be applied twice.

Work around
  1. Ensure that the PCI active signal does not have a deassert period of less than 4 PWM clock cycles.
  2. Use EOC synchronization or Latched modes to control the timing of PCI deassertion.
Affected Silicon Revisions
A1
A2
X
X