9. Module: PWM

Manual time base capture fails after the first capture event.

Work around

Use hardware capture for the first capture event. Select the PCI input as the capture source and generate a capture event. Subsequent captures can be triggered in software.

Affected Silicon Revisions
A1
A2
X
X