17. Module: CCP
|
When ASDGM = 1 and the shutdown gate input is low (OCFx = 0), the CCP output is still generated. | |||||||||||||||||
| Work around Read the auto shutdown fault RP pin through the LAT register bits, and if the LAT value reads as zero, use the CCP Software Shutdown/Gate Control bit to turn off the CCP. | |||||||||||||||||
Affected Silicon Revisions
|