6. Module: PWM
|
In Reset-Dominant mode, when the PCI input is high, the PCI Active signal is terminated even when there is no termination signal. | |||||||||||||||||
| Work around None. Only the PCI active signal is affected and the PWM outputs remain halted. | |||||||||||||||||
Affected Silicon Revisions
|