20. Module: PWM
|
In LLC mode, when TRIGy is equal to EOC and with CAPTREN set, ADC triggers are not generated when the ADC trigger source is TRIGy. | |||||||||||||||||
| Work around Program initial TRIGy value with 50% of EOC value. | |||||||||||||||||
Affected Silicon Revisions
|
|
In LLC mode, when TRIGy is equal to EOC and with CAPTREN set, ADC triggers are not generated when the ADC trigger source is TRIGy. | |||||||||||||||||
| Work around Program initial TRIGy value with 50% of EOC value. | |||||||||||||||||
Affected Silicon Revisions
|
DS80001162E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.