5. Module: PWM

Dead time is not applied properly when the PCI active signal is deasserted for a short time of 1-2 PWM clock cycles.

Work around
  1. Ensure the PCI active signal does not have a deassertion period of less than 4 PWM clock cycles.
  2. Use EOC synchronization or Latched modes to control the timing of PCI deassertion.
Affected Silicon Revisions
A1
A2
X
X