1.4.3.12 PAL_DATA_INDICATION_CB Function Pointer
C
typedef void (*PAL_DATA_INDICATION_CB)(PAL_MSG_INDICATION_DATA *pData);
Summary
Callback used for indication data transmission.
Description
This callback is used to indicate the reception of a message to the MAC layer.
Remarks
None.