1.4.3.18 PAL_Enable Function
C
void PAL_Enable(SYS_MODULE_OBJ object, uint8_t enablePAL);
Summary
Enable PAL with the indicated PAL submodules.
Description
This routine enables the PAL with the indicated PAL submodules.
Precondition
The PAL_Initialize function should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| object | Identifier for the object instance |
| enablePAL | Flags to enable PAL submodules |
Returns
None
Example
SYS_MODULE_OBJ sysObjPal;
sysObjPal = PAL_Initialize(PRIME_PAL_INDEX);
PAL_Enable(sysObjPal, PAL_PLC_EN);
Remarks
None