1.4.3.38 PAL_GetLessRobustModulation Function
C
uint8_t PAL_GetLessRobustModulation(uint16_t pch, uint8_t mod1, uint8_t mod2);
Summary
Get less robust modulation scheme.
Description
This routine is used to get less robust modulation scheme for a selected pch.
Precondition
The PAL_Initialize function should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| pch | Physical channel |
| mod1 | Modulation 1 to compare |
| mod2 | Modulation 2 to compare |
Returns
mod1 or mod2 scheme
Example
uint16_t pch=1;
uint8_t mod;
uint8_t mod1=PAL_PLC_DBPSK_R;
uint8_t mod2=PAL_PLC_DQPSK;
mod = PAL_GetLessRobustModulation(pch, mod1, mod2);
Remarks
Not available for PHY Serial.