1.4.3.15 PAL_Initialize Function
C
SYS_MODULE_OBJ PAL_Initialize(const SYS_MODULE_INDEX index);
Summary
Initializes PRIME PAL module.
Description
This routine initializes the PAL module, making it ready for clients to use it. The initialization data is specified by the init parameter. It is a single instance module, so this function should be called only once.
Precondition
None
Parameters
| Param | Description |
|---|---|
| index | Identifier for the instance to be initialized. Only one instance (index 0) supported. |
Returns
If successful, returns a valid handle to a module instance object. Otherwise, returns SYS_MODULE_OBJ_INVALID.
Example
int main()
{
PAL_Initialize(PRIME_PAL_INDEX);
}
Remarks
None