1.4.3.16 PAL_Tasks Function
C
void PAL_Tasks(SYS_MODULE_OBJ object);
Summary
Maintains the PAL state machine.
Description
This function is used to maintain the PAL internal state machine and generate callbacks.
Precondition
The PAL_Initialize function should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| object | Identifier for the object instance |
Returns
None.
Example
SYS_MODULE_OBJ sysObjPal;
sysObjPal = PAL_Initialize(PRIME_PAL_INDEX);
while (true)
{
PAL_Tasks(sysObjPal);
}
Remarks
None