1.4.3.6 PAL_TX_TIME_MODE Enum
C
typedef enum {
/* Absolute TX scheduling mode (absolute TX time specified) */
PAL_TX_MODE_ABSOLUTE = 0,
/* Relative TX scheduling mode (delay for TX time specified) */
PAL_TX_MODE_RELATIVE = 1,
/* Cancel TX scheduling mode (cancel TX) */
PAL_TX_MODE_CANCEL = 2,
} PAL_TX_TIME_MODE;
Summary
PAL different Tx Time modes.
Description
These Tx Time modes are used by MAC layer.
Remarks
None.