1.4.3.5 PAL_ATTRIBUTE_ID Enum
C
typedef enum {
/* Enable/Disable continuous transmission mode in PLC */
PAL_ID_CONTINUOUS_TX_EN,
/* Zero Crossing Period in PLC */
PAL_ID_ZC_PERIOD,
/* Host controller version identifier in PLC */
PAL_ID_HOST_VERSION,
/* Maximum transmission/reception number of channels in PLC */
PAL_ID_CFG_MAX_TXRX_NUM_CHANNELS,
/* Attenuation to be applied to every message */
PAL_ID_CFG_ATTENUATION,
/* List of available transmission/reception channels, double combination in PLC */
PAL_ID_CFG_TXRX_DOUBLE_CHANNEL_LIST,
/* Product identifier */
PAL_ID_INFO_VERSION,
/* Enable/disable PHY Sniffer */
PAL_ID_PHY_SNIFFER_EN,
/* Flag to enable branch auto detection in PLC */
PAL_ID_CFG_AUTODETECT_BRANCH,
/* When branch auto detection disabled, indicate impedance to use in PLC */
PAL_ID_CFG_IMPEDANCE,
/* Transmission/Reception channel */
PAL_ID_CFG_TXRX_CHANNEL,
/* List of available transmission/reception channels
(depends on coupling and band plan) in PLC */
PAL_ID_CFG_TXRX_CHANNEL_LIST,
/* RX payload length in OFDM symbols */
PAL_ID_RX_PAYLOAD_LEN_SYM,
/* Duration of channel senses in CSMA RF */
PAL_ID_CSMA_RF_SENSE_TIME,
/* Duration of a unit backoff period in CSMA RF */
PAL_ID_UNIT_BACKOFF_PERIOD,
/* Network detection in PLC*/
PAL_ID_NETWORK_DETECTION,
/* Device information in PLC*/
PAL_ID_INFO_DEVICE,
/* Remaining duration of present frame in PLC */
PAL_ID_REMAINING_FRAME_DURATION,
/* Default scheme for RF */
PAL_ID_RF_DEFAULT_SCHEME,
/* Physical parameters for a received PLC message */
PAL_ID_PLC_RX_PHY_PARAMS,
/* RF channels used to generate the main hopping sequence */
PAL_ID_RF_BITS_HOPPING_SEQUENCE,
/* RF channels used to generate the beacon hopping sequence */
PAL_ID_RF_BITS_BCN_HOPPING_SEQUENCE,
/* Number of channels in the hopping sequence. */
PAL_ID_RF_MAC_HOPPING_SEQUENCE_LENGTH,
/* Number of channels in the Beacon hopping sequence */
PAL_ID_RF_MAC_HOPPING_BCN_SEQUENCE_LENGTH,
/* Number of supported RF channels */
PAL_ID_RF_NUM_CHANNELS,
/* The maximum PSDU (PHY Service Data Unit) in octets */
PAL_ID_MAX_PHY_PACKET_SIZE,
/* Turn around time for the SUN (Smart Utility Network) FSK PHY layer */
PAL_ID_TURNAROUND_TIME,
/* The transmit power of the device in dBm */
PAL_ID_PHY_TX_POWER,
/* Status of FEC (Forward Error Correction) */
PAL_ID_PHY_FSK_FEC_ENABLED,
/* Status of the RSC (Recursive and Systematic Code) interleaving */
PAL_ID_PHY_FSK_FEC_INTERLEAVING_RSC,
/* FEC scheme */
PAL_ID_PHY_FSK_FEC_SCHEME,
/* Length of the preamble pattern in FSK */
PAL_ID_PHY_FSK_PREAMBLE_LENGTH,
/* Used group of SFDs (Start of Frame Delimiter) */
PAL_ID_PHY_SUN_FSK_SFD,
/* Status of PSDU (PHY Service Data Unit) data whitening */
PAL_ID_PHY_FSK_SCRAMBLE_PSDU,
/* The duration for CCA (Clear Channel Assessment) */
PAL_ID_PHY_CCA_DURATION,
/* Number of dB above the specified receiver sensitivity for the RF PHY layer */
PAL_ID_PHY_CCA_THRESHOLD,
/* RF band and operating mode */
PAL_ID_RF_PHY_BAND_OPERATING_MODE,
} PAL_ATTRIBUTE_ID;
Summary
PHY parameter identifiers requested from the MAC layer.
Description
This list contains the PHY parameter identifiers to be used by the MAC layer to access PHY parameters.
Remarks
None.