29.6.6.3 ACKSTAT Status Flag

In Transmit mode, the ACKSTAT bit is cleared when the client has sent an Acknowledge (ACK = 0) and is set when the client does not Acknowledge (ACK = 1). A client sends an Acknowledge when it has recognized its address (including a general call), or when the client has properly received its data.