Jump to main content
29.6.6.4 Typical Transmit Sequence:
The user generates a Start condition by setting the SEN bit.
SSPxIF is set by hardware on completion of the Start.
SSPxIF is cleared by software.
The MSSP module will wait the required start time before any
other operation takes place.
The user loads SSPxBUF with the client address to transmit.
Address is shifted out the SDA pin until all eight bits are
transmitted. Transmission begins as soon as SSPxBUF is written to.
The MSSP module shifts in the ACK bit from the client device and writes its value into the ACKSTAT
bit.
The MSSP module generates an interrupt at the end of the ninth
clock cycle by setting the SSPxIF bit.
The user loads the SSPxBUF with eight bits of data.
Data is shifted out the SDA pin until all eight bits are
transmitted.
The MSSP module shifts in the ACK bit from the client device and writes its value into the ACKSTAT
bit.
Steps 8-11 are repeated for all transmitted data bytes.
The user generates a Stop or Restart condition by setting the
PEN or RSEN bits. Interrupt is generated once the Stop/Restart
condition is complete.
Figure 29-28. I2 C
Host Mode Waveform (Transmission, 7- or 10-Bit Address)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.