5.3.4 General Purpose RAM
There are up to 80 bytes of GPR in each data memory bank. The general purpose RAM can be accessed in a nonbanked method via the FSRs. This can simplify access to large memory structures.
Refer to Linear Data Memory for details about details about linear memory accessing.