5.3.3 Special Function Register
The Special Function Registers (SFR) are registers used by the application to control the desired operation of peripheral functions in the device. The SFRs occupy the first 20 bytes of the data banks 0-59 and the first 100 bytes of the data banks 60-63, after the core registers.
The SFRs associated with the operation of the peripherals are described in the appropriate peripheral chapter of this data sheet.