6.3.3.3 Stopping PWM Output
Use the following command to stop the PWM output of a specified PWM module.
+PWMSTOP=<Module>
- Module: Provide a value for the desired module to be used. The valid input ranges from 1-4, where each number in the range represents its respective PWM Module (1-4).