6.3.3 PWM
The system features four independent Pulse Width Modulation (PWM) modules, each equipped with its own timer, allowing the user to control multiple PWM signals simultaneously. These modules are designated as PWM Module 1, PWM Module 2, PWM Module 3, and PWM Module 4. Each module operates on a timer with a frequency of 25 MHz (25,000,000 Hz) and utilizes 16-bit registers for both the period and duty cycle settings. For more details on the pins corresponding to each module, refer RNWF11 UART to Cloud Add On Board User’s Guide (DS50003638).