6.2.6 AWS Cloud Application
This application allows the RNWF11 board to act as MQTT client and connect to (and communicate) AWS IoT application. The module comes with the required X.509 certificates that simplify TLS handshake protocol with Amazon AWS. It only needs secure device certificate on AWS for individual enrollment. Then, using AT+ commands, users can connect their RNWF11 device to AWS IoT hub.