6.2.5 Over The Air (OTA) Demo
This host assisted OTA DFU application demonstrates the RNWF11 firmware upgrade mechanism through the HTTP/HTTPS protocol. To demonstrate RNWF11 DFU, two entities are required:
- HTTP Server
- OTA Configurator
This host assisted OTA DFU application demonstrates the RNWF11 firmware upgrade mechanism through the HTTP/HTTPS protocol. To demonstrate RNWF11 DFU, two entities are required: