6.2.6.1 Building the Application
To build this application, open the project file
(apps\aws_cloud\firmware\sam_e54_xpro_rnwf_uart.X/) in MPLAB X IDE.
For more details on opening the project file in MPLAB X IDE, refer to the Opening, Building and Programming the Existing
Application. The following
table provides details on the project file.
| Project Name | Description |
|---|---|
apps\aws_cloud\firmware\sam_e54_xpro_rnwf_uart.X/ |
|