6.3.2.1 Supported Analog Channels
The system provides access to a variety of analog channels for analog-to-digital conversion. Here are the specific analog channels that are supported:
- Channel 4
- Channel 5
- Channel 6
- Channel 7
- Channel 9
- Channel 14
- Channel 15
- Channel 17
The user can select any of these channels for ADC conversion, depending on their specific application needs. For more details on the pins where these channels are available, refer RNWF11 UART to Cloud Add On Board User’s Guide (DS50003638).