Configuration Summary | Updated to Add new packages for device variant D. |
Product Mapping | Updated diagram. |
RTC | Updated READREQ register tables. |
DMAC | Updated Channel Control B Register tables. |
EVSYS – Event System |
- Updated the Channel Register tables
- Updated the User Register tables.
|
DAC | Updated the Block Diagram to display ADC Input. |
Electrical Characteristics at 85°C | - Updated Decoupling Requirements table.
. |
Electrical
Characteristics at 105°C | |
Electrical Characteristics
at 125°C | |
AEC-Q100 Electrical Characteristics at 125°C | |
Packaging Information | Updated the WLSCP 45-Ball Package diagram. |