48.17 Rev. G – 09/2015
SYSCTRL – System Controller: | |
Updated description in Drift Compensation. | |
Electrical Characteristics at 85℃: | |
Removed note from Table 37-53 and Table 37-54. | |
Packaging Information: | |
Package drawing updated 45-ball WLCSP. | |
Electrical Characteristics at 125°C: | |
Removed note from:Table 39-39 and Table 39-40. Updated power consumption units in Table 39-7. |