48.1 Revision H - September 2021

SectionDescription
SYSCTRLRemoved erroneous text from the DFLLRDY bitfield of the PCLKSR Register.
DMACRemoved non-applicable text from Burst Transfer in DMA.
TCCUpdated the number of TCC Instances in Overview.
ADCUpdated the Equations in Prescaler for Single-Shot and Free-Running Modes.
ACAdded a new paragraph to Overview for L-Variant devices.
DACUpdated Synchronization to reflect that no bits need synchronization.
Electrical Characteristics at 85°C
SAM DA1 Electrical Characteristics at 105°CUpdated the values in the BOD33 LEVEL Value table in BOD33.
Appendix BUpdated Ordering Information with a new table reflecting all ISELED parts.
Packaging InformationUpdated the following packages with a new note:
Added the following package: