48.15 Rev. I – 03/2016
Configuration Summary | |
Updated value for Waveform output channels per TCC to 8/4/2. | |
I/O Multiplexing and Considerations | |
Added Note.6 for Table 7-1 | |
Memories | |
Table 10-1: Updated start address in Internal RWW section to from 0x00010000 to 0x00400000. | |
Nonvolatile Memory Controller (NVMCTRL) | |
Updated value from "NVM Base Address + 0x00010000" to "NVM Base Address + 0x00400000"in Figure 22-3 | |
SERCOM USART | |
Updated equation and added error calculation explained w/example in section Asynchronous Operational Range | |
TCC – Timer/Counter for Control Applications: | |
Register Summary: Remove INTENCLR.SYNCRDY. Add MC0 (located in bit 0) for INTENSET and INTFLAG, and left shift MC1, MC2 and MC3 for one bit. Therefore, MC0/1/2/3 are located in bit 0/1/2/3. | |
Electrical Characteristics at 85℃ | |
Updated unit from 's' to 'us' in the following tables:
Update value and condition for Table 39-39 and Table 39-40 | |
Packaging Information | |
Updated section 32-Pin VQFN . |