48.19 Rev. E – 02/2015

Description:
CoreMark score updated from 2.14 to 2.46 CoreMark/MHz.
SAM D21 Ordering Information(1):
Added Ordering codes for Device Variant B.

Added 125°C ordering codes for QFN and TQFP package options: SAMD21E, SAM D21E, SAM D21G, and SAM D21J, and .

Added WLCSP package option for SAM D21G .

Added UFBGA package option for SAM D21J .

Pinout:
Added pinout figures for UFBGA64 and WLCSP45.
Product Mapping:
Updated Product Mapping figure with Internal RWW section block for Device Variant B.
Memories:
Physical Memory Map: Added start address for Internal Read While Write (RWW) section for Device Variant B.
Processor And Architecture:
Cortex M0+ Configuration: Removed green connection dots between DMAC Data and AHB-APB Bridge A and Bridge B.
Nonvolatile Memory Controller (NVMCTRL):
Introducing Read While Write (RWW) feature for Device Variant B.

Updated and New sections:

Overview

Features

Block Diagram

NVM Read

RWWEE Read

NVM Write

Erase Row

Memory Organization: Figure 22-2 updated.

Register Summary and Register Description: PARAM: Added RWWEEP[12:0] bits for Device Variant B.

PORT - I/O Pin Controller:
I/O Pin Configuration: Removed reference to “open-drain”.

Access for DRVSTR bit in Pin Configuration n register (PINCFGn.DRVCTR) updated from W to R/W.

SYSCTRL – System Controller:
Removed references to XOSC32K and OSC32 1kHz clock output option:

- XOSC32K: 32kHz External Crystal Oscillator (XOSC32K) Operation

- OSC32K: 32 kHz Internal Oscillator (OSC32K) Operation

1kHz Output Enable (EN1K) bit set as reserved bit:

- Bit 4 in XOSC32K

- Bit 3 in OSC32K

Electrical Characteristics at 85℃:
Brown-out Detectors Characteristics: Added Figure 37-3 and Figure 37-4 and updated conditions in Table 37-21 and Table 37-23.
Packaging Information:
Added 64-ball UFBGA and 45-ball WLCSP package drawings.
Schematic Checklist
Updated description in Unused or Unconnected Pins.
Errata:
Device Variant A:

- Updated errata for revision A: Added Errata Reference 12291, 13507, 13574.

- Updated errata for revision B: Added Errata Reference 12291, 13507, 13574.

- Updated errata for revision C: Added Errata Reference 12291, 13507, 13574, 13951.

- Added errata for revision D.

Device Variant B:

- Added errata for revision E (Only available for SAMD21x15/16).

Electrical Characteristics at 125°C:
Electrical characteristics for 125°C added.