Block Diagram | Added arrow between PORT and AHB-APB BRIDGE B. |
Pinout | Updated section titles |
Product Mapping | Updated the diagram to show the Internal Flash. |
PORT I/O Pin Controller | Corrected the WRCONFIG register to show the DRVSTR
bit. |
SERCOM | Under Clock Generation - Baud-Rate Generator, the
table was updated with a new
information and equations. |
SERCOM USART |
- Information regarding FIFO was removed as it is not supported on
this device
- The FIFOCLR bit was removed from the CTRLB register
- The FIFOSPACE
and FIFOPTR registers were removed
|
SERCOM SPI |
- Information on
FIFO was removed as it is not supported on this device
- The FIFOCLR bit was removed from the CTRLB register
- The FIFOSPACE
and FIFOPTR registers were removed
|
SERCOM I2C |
- Information on
FIFO was removed as it is not supported on this device
- The FIFOCLR bit was removed from the CTRLB Slave Register
- Bit fields RXFF
and TXFE were removed from the INTENCLR, INTENSET, and INTFLAG Slave
Registers
- The LENERR bit
was removed from the STATUS Slave Register
- Registers FIFOSPACE and FIFOPTR were removed from the Slave
Registers
- The FIFOCLR bit was removed from the CTRLB Master Register
- Bit fields, RXFF
and TXFE, were removed from the INTENCLR, INTENSET, and INTFLAG Master
Registers
- Registers FIFOSPACE and FIFOPTR were removed from the Master
Registers
|
Timer Counter (TC) |
|
TCC |
- FCTRLA and FCTRLB had their naming corrected
- In the WEXCTRL register the DTIEN
bit had the numbering updated
- In the DRVCTRL register the
numbering was updated for the INVENx, NRVx, and NREx bits
- In the EVCTRL register the
numbering was updated for the MCEOx, MCEIx, TCEIx, and TCINVx
Registers
- In the INTENCLR, INTENSET, and INTFLAG registers the
numbering was updated for the MCx bit
- In the STATUS register the
numbering was updated for the CMPx and FAULTx bits
- The PATT register was updated
to properly display the PGVx and PGEx bits
- The PATTB register was updated
to properly display the PGVBx and PGEBx bits
|
USB | Updated cross references. |
ADC | Updated the MUXPOS Bit table in the INPUTCTRL register. |
AC |
- Updated the
STARTx bit numbering in the CTRLB register
- Updated the bit
numbering for the COMPEIx, COMPEOx, and WINEOx bits in the EVCTRL register
- Updated the bit
numbering for the WINx, and COMPx bits in the INTENCLR, INTENSET, and INTFLAG registers
- Updated the bit
numbering for the WSTATEx and STATEx bits in the STATUSA register
- Updated the bit
numbering for the READYx bit in the STATUSB register
- Updated the bit
numbering for the WSTATEx and STATEx bits in the STATUSC register
- Updated the bit
numbering for the WINTSELx and WENx bits in the WINCTRL register
|
SAM DA1 Electrical Characteristics | This section was migrated into this data sheet from the original SAM
DA1 data sheet. |
Schematic Checklist | Updated External Reset Circuit with changes to the diagram External Reset Circuit Schematic. |
Packaging
Information | Updated Package
Markings with a new marking diagram. |