48.14 Rev. J – 07/2016

SAM D21 Ordering Information(1)
  • SAM D21E: Added ATSAMD21E15B-UUT.
TC – Timer/Counter
  • EVCTRL:EVACT[2:0] bit description updated: Time stamp capture and pulse width capture removed
.
TCC – Timer/Counter for Control Applications
  • Additional Features: Removed "Time-Stamp Capture" section.
  • EVCTRL:EVACT0[2:0] bit description updated: "Capture Overflow times (Max value)" option removed (Related to Time-Stamp Capture).
Errata
  • Cleaned up errata section: Split between device variant A and B.