48.3 Revision F - March 2020
This revision includesthe updates as listed in the following table, and several typographical corrections throughout the document.
Section | Description |
---|---|
Appendix A | Added a new appendix SIL 2 Enabled Functional Safety Devices |
Packaging Information | Added ‘35-ball WLCSP (Device variant D)’ |
DAC | |
ADC |
Added information about internal 1.0V buffered reference voltage. Updated CALIB register description. |
SAM DA1 Electrical Characteristics | Updated I2C Pins Characteristics in
I2C Configuration in I2C Pins. Updated label for internal 1.1V Bandgap Reference Added information about internal 1.0V buffered reference voltage for ADC and DAC. |
SERCOM I2C | Updated the SYSOP bit of the SYNCBUSY Register with the removal of erroneous text |
SERCOM SPI | Updated DOPO description. |
EIC | Note added for CONFIGn registers. |
DMAC | Updatetd Sleep mode operation description. |
SYSCTRL | Removed reference to BOD12 registers. Added ENABLE bit in the VREG register. |
DSU | Related linked added in the DID register description. |