16.13.24 Coresight ROM Table Peripheral Identification 3

Table 16-32. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: PID3
Offset: 0x1FEC
Reset: 0x00000000
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 REVAND[3:0]CUSMOD[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:4 – REVAND[3:0] Revision Number

These bits will always return 0x0 when read.

Bits 3:0 – CUSMOD[3:0] ARM CUSMOD

These bits will always return 0x0 when read.