16.13.12 Debug Communication Channel x

Table 16-20. Register Bit Attribute Legend
Symbol Description Symbol Description Symbol Description
R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit
Name: DCCx
Offset: 0x0118 + x*0x04 [x=0..1]
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 DATA[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DATA[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DATA[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DATA[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 0000000x 

Bits 31:0 – DATA[31:0] Data Register

Writing DCCx sets STATUSB.DCCx.

Reading DCCx clears STATUSB.DCCx.

Note:
  1. BCC[0] and DCC[0] are aliases that use the same internal 32-bit register.
  2. BCC[1] and DCC[1] are aliases that use the same internal 32-bit register.